Unlimited Design Options and Versatility

Simple, versatile and proven across many industries - the Uni-Guide product line is an ideal choice for clean, maintenance-free linear motion tasks. The Uni-Guide also saves designers on installation, alignment and cost as a result of its integrated dual shafts along the length of the rail . These shafts minimize part count, eliminate fasteners and ensure parallelism and straightness. Clean operation, even in heavy-grime industrial surroundings, is achieved using PBC Linear's proprietary Frelon liner; which absorbs particulate without damaging the rail as the carriage glides along the assembly. Available in several profiles, including a new compact design, the Uni-Guide product line easily integrates into virtually any linear motion application.

Features

  • Two-piece assembly - lightweight
    and eliminates tolerance stack up

  • Self-lubricating - Frelon Gold provides low wear, low friction, and high strength

  • Lengths up to 10 feet

  • Ease of Mounting - carriage t-slots and pre-drilled mounting holes

  • Easy drop in unit - no alignment needed

  • Drive options - ball or lead screws

  • Corrosion-Resistant - ideal in washdown environments

 

Un-Driven Guides
Standard length or cut-to-length rails
and carriage assemblies

 

Driven Guides
Lead screw or ball screw driven NEMA motors, drives and mounting options

 
     
 
     
 
Register below for your free Technical Downloads and Product Sheets
 
         
 
 
Product Sell Sheet
Product Comparison
Application Examples
 
 
 

Accessories

  • Hand Brake

  • Hand Crank

  • Ratchet Pin

  • Pin Lock Clamp

  • Vise & End Blocks

 
 
 
 

Watch the Uni-Guide Linear Slide in Motion
Uni-Guide Gives Hartness Perfect Fit Packaging

Ideal Applications

  • Precision Assembly & Inspection
  • Laser Cutting & Etching Digital Print & Scan

 
 
 
NEW Low Profile Uni-Guide
 
 
Linear Guide Versatility Even More Compact

A new solution for oil-free, smooth and quiet linear motion, the Low Profile Uni-Guide (UGA)
maintains the proven advantages of the standard two-piece Uni-Guide in a simple, compact assembly.

Features

  • Compact Design - 24mm height
    profile fits into tight spaces.

  • Performance Advantage - Frelon® self-lubricating liner provides low wear, high load capacities and maintenance-free operation. Available in three liner options.

  • SIMO® Process - PBC Linear’s patent pending milling operation creates a precision machined rail and carriage surface - tight tolerances and alignment accuracy.

  • Wash Down Optimized - Angled rail design ensures optimum wash down and prevents buildup of particulates and chemicals.

Load Data
CARRIAGE
LENGTH
RADIAL
AXIAL
AXIAL
ROLL
PITCH
YAW
Fy (N)
Fz (N)
Fz (N)
inverted
Mx
(N-m)
My
(N-m)
Mz
(N-m)
100 mm
4900
8200
2700
120
170
170
150 mm
5700
6600
2700
120
290
290
200 mm
6100
4900
2700
120
290
290
1 N = 0.2248 lbf   1 N-m = 0.7376 ft.-lbs.   (with Frelon Gold liner)
 
Watch our video featuring the unique performance advantages of the Low Profile Uni-Guide Linear Slide
 
 
 

Accessories

  • Standard or Extended Length Carriage

  • Additional Tapped Holes for Easy Mounting

  • Internal Lubrication via Felt Wick

  • Hand Brake for Holding Position

 
 

Ideal Applications

  • Digital Scanning

  • Material Handling

  • Food Processing & Packaging

  • Automated Vending

  • Ergonomic Adjustment

Product Sell Sheet
Product Tech Notes
For More Information
Call 1-888-777-3819

View our wide array of
linear motion solutions
at www.PBClinear.com

 
 
 
 
Design World :: Leadership In Engineering 2009